BURNDY
Image of BOOT4 BOOT4, Boot only, 3C Truck Cable 4.3" OD Max
Nuevo

BOOT4, Boot only, 3C Truck Cable 4.3" OD Max

Marca: Burndy

ID del Catálogo: BOOT4

Type BOOT Series, Boot Only, are designed for use as a cable insulator and are used in conjunction with Medium Voltage Terminations or Breakout Kits.

  • Grip and Rip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core
  • Rip cord is recyclable
  • Quick, easy, cost effective installation utilizing one-piece terminator design

General

Catalog Number

BOOT4

Color

Gray

UPC

621945735781

Dimensiones

Dimensions

6 in x 4.30 in x 4.30 in

Height

4.3 in

Length

6 in

Weight

8 oz

Width

4.3 in