BURNDY
Image of 000038553424 Flexible Jumper Bonds

Flexible Jumper Bonds

Marca: Burndy

ID del Catálogo: 000038553424

Flexible Jumper Bond - 4/0 stranded copper x 24" for use with Universal pipe clamps or exothermically welded to fence/gate post.

  • Flexible Jumper Bonds used with the universal pipe clamps or can be exothermically welded to the fence/gate post themselves
  • Made from welding cable