BURNDY
Image of YAZV10TC14 YAZV10TC14, Compression Terminal, 14-10 AWG, 12-10 Sol Cu, 1-Hole, 1/4" Stud, Long Barrel
Calificado Buy America(n)

YAZV10TC14, Compression Terminal, 14-10 AWG, 12-10 Sol Cu, 1-Hole, 1/4" Stud, Long Barrel

Marca: Burndy

ID del Catálogo: YAZV10TC14

14-10 AWG - 12-10 Sol CU, One Hole, 1/4 Stud Size, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding