Marca: Burndy
ID del Catálogo: YGA6CTC10
Catalog Number
YGA6CTC10
Color Code
Blue
Connector Type
Terminal
Die Index
7;374
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810146026
UPC 14 Digit GTIN
00781810146026
Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.12 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Hole Size inch
0.21 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.89 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.42 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
#10
Conductor - Copper Solid Size
6
Conductor - Copper Solid Size Range
6
Conductor - Copper Str Size
6 Sol./6 Str.
Conductor - Copper Str Size Range
6 Sol / 6 AWG
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1