BURNDY
Image of YST3434 YST3434, Compresson T-Connector, 500 kcmil Cu, Standard Barrel, Tapered Ends

YST3434, Compresson T-Connector, 500 kcmil Cu, Standard Barrel, Tapered Ends

Marca: Burndy

ID del Catálogo: YST3434

Cu compression T-Coupler, 500Kcmil(Run),500Kcmil(Tap), Brown(Run&Tap), 20(Run&Tap) Index.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked