Selected based on load requirements and soil conditions, our foundation systems offer capacities ranging up to 220,000 pounds for each pile. Discover the advantages of using helical piles over driven piles, slab jacking, and augur cast piles. With Chance helical piles, you can avoid the mess, noise, and long installation time associated with other technologies. Often, the building is repaired without ever having to close its doors to employees or customers! Chance Certified Installers are thoroughly trained and certified in installation procedures and are supported by our extensive technical-support services and backed by our 30-Year Transferable Warranty.
Chance helical piles are often relied on for the precise construction required for successful historical remediation. With the ability to be installed indoors or outdoors, in limited access spaces, and with no vibrations, our expert helical pile installers have helped save hundreds of buildings from being lost to structural failure.
Because homes are often built on shallow foundations, it is often necessary to repair and stabilize a sinking house foundation. Signs such as sticking doors and windows, stairstep cracks in brick masonry, and drywall cracks in walls and ceilings are common indicators that foundation repair is needed. Reach out to your local distributor to get paired with a Chance Certified Installer who can fix your home and help prevent future problems.