EV charging infrastructure features
Chance helical piles are made from recycled steel, cause minimal eco-impact during installation, and support green technology, like EV charging stations.
Proven foundation
Tested and trusted for decades as foundations for streetlights, solar panels, and wind generators, Chance Instant Foundations are now used to support EV charging infrastructure.
Benefits include:
- No concrete required
- Quick and easy site preparation
- Reduces installation time by weeks!
- Lowered mobilization costs
- No excavation or soil removal
- Units can easily be adjusted, extracted and reused
- Made from recycled steel
- Sustainable (Reduced Scope 3A4/A5 emissions)
- Dual cableway for daisy-chained wiring
Economical and readily available for a large variety of loading needs, these wire-ready screw anchors provide measurable capacity during installation.
The trenched wires are fed through the dual cableways up into the EV charging unit for a safe and secure method of providing power and communication to the device.
Simple, no-concrete installation
The concept is simple. Chance EV charger foundations are a single-piece, hollow steel helical pile pipe with a sturdy baseplate welded to the top.
The easy-to-install foundation system can be screwed into the ground in limited access areas or near existing structures. Our foundation systems minimize vibration and install without heavy equipment. Enjoy a long-lasting, wire-ready foundation that comes without the hassle and mess of pouring concrete or excavating soils.
With no concrete to cure or excavated soil to haul away, you can load the foundation and connect the wires immediately after it is screwed into the ground.
Efficient & effective
Chance Instant Foundations save cost and time while also providing a reliable foundation solution.
Foundations can be installed in 10 minutes by a two-person crew, eliminating downtime. If the foundation ever needs to be removed, it can be unscrewed and reused at another location.
Save time and labor since you don't have to coordinate material for a traditional concrete foundation or excavation.
Chance is your single source solution for EV charger installation, offering helical bumper posts or concrete collars to protect your EV foundation
EV charging products
Hubbell supports the EV charging industry with pre-engineered, sustainable Chance foundation solutions for charging stations.
Featured EV charging media
Expand your knowledge base with our selection of EV charging videos and articles.
Watch videos about engineered advantages of Chance Foundations
Wire-ready foundations that are easy to haul and install anywhere you need them.
Chance EV Instant Foundations
Chance Engineered Advantages of Instant Foundations