CHANCE FOUNDATION SOLUTIONS

Commercial & industrial features

Hubbell is a leading helical anchoring and foundation manufacturer, featuring the Chance helical pile system for residential, civil construction, energy and communications markets.

New construction

New construction

Chance helical foundation systems for new construction are designed, tested and proven for applications in expansive soils, high water tables, fill areas and other areas where unstable soils require piling. Helical pile systems reach competent soil below active zone and are predictable via torque-to-capacity correlation. Helical pile installation does not require excavation and generates minimal spoils. They can be installed in limited access areas in most weather conditions and loaded immediately. Chance deep foundation systems provide high capacity solutions to avoid future settling and cracking of commercial and industrial structures.

Foundation repair

Foundation repair

Selected by load requirements and soil conditions, our foundation repair systems offer capacities ranging to 120,000 pounds for each pile. Our certified installers are thoroughly trained and certified in installation procedures and are supported by our extensive technical-support services and backed by our 30-Year transferable limited product warranty.

Earth retention

Earth retention

Our earth retention systems provide support for most retaining wall construction and stabilization projects, and temporary or permanent stabilization of cuts and slopes. Helical tieback anchors reliably provide additional lateral support for many retaining wall designs. Chance Soil Screws® remove performance uncertainties and associated costs of grouted soil nails in soils of low shear strength. Construct gravity walls faster with the Chance Soil Screw retention wall system. Its speed and bearing mode can beat the delays and costs of grouted soil nails.

Contact us to learn more

Let’s start a conversation. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.