HPS_ID_C3031644_PRODIMAGE
HPS_ID_C3031644_PRODIMAGE
play
play
play

RS4500 Pipe Shaft Drive Tool with pin set

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3031605

The RS4500 Drive Tool consists of an external socket that connects to a helical pile via a set of locking dogs and a pin assembly.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • 7-5/8”, (8) 5/8” holes on a 7-5/8" bolt circle
  • Comes with pins, bolts, nuts and lockwashers.
  • Order C3031606 for pin set only
  • Used to install RS4500 helical piles
  • Max installing torque 25,000 ft-lb (33 895 Nm)

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031605

Number of Bolt Holes

8

Type

Pipe Drive Tool

UPC

096359722168

Dimensions

Diameter - Bolt Circle

7.625 in

Diameter - Single Bolt Hole(s)

0.69 in

Weight

58 lb

Resources and downloads