Image of C1140250 Dywidag Adapter for SS225

Dywidag Adapter for SS225

Brand: CHANCE Foundation Solutions

Catalog ID: C1140250

SS225 Anchor, Adapter (1.375" DYWIDAG)

An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

Upset for SS225 with Internal Thread 1 3/8 - 1 1/2 x 4.5"

General

Application

Helical Anchoring

Catalog Number

C1140250

Coating

Galvanized

Shaft Type

SS

Type

Adapters

UPC

096359010876

Dimensions

Length

18 in

Weight

30.3 lb

Logistics

Pallet Quantity

72