Image of C1500794 SS175 New Construction Cap, 8" sq, Tens/Compr, Bldg Code

SS175 New Construction Cap, 8" sq, Tens/Compr, Bldg Code

Brand: CHANCE Foundation Solutions

Catalog ID: C1500794

Cap, NC, SS175, 0.5x8x8 One Hole.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS175 Tension/Compression cap
  • Finish: Non-galvanized
  • Building Code Approved
  • Working Load: 52.5 kip compression, 37 kip tension

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

52.5 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

37 lb/kN

Capacity - Plate Grade

80

Catalog Number

C1500794

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359583462

Dimensions

Capacity - Plate Size (SQ)

8 in

Dimensions

8.00 in x 6.50 in x 8.00 in

Height

8 in

Length

8 in

Shaft Size

SS175

Weight

17.4 lb

Width

6.5 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

52.5 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

37 lb/kN

Capacity - Plate Grade

80

Operational

Compression Method

Full Tension/Compression

Configuration

Cap Mates With

SS175