Image of C1500823 SS200 New Construction Cap

SS200 New Construction Cap

Brand: CHANCE Foundation Solutions

Catalog ID: C1500823

Cap, NC, SS200, 0.5x12x12 Full Tension.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS200 Full Tension/Compression cap
  • Finish: Non-galvanized
  • Working Load: 75 kip compression, 75 kip tension

General

Application

Helical Anchoring

Cap Mates With

SS200

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

150 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

150 lb/kN

Capacity - Plate Grade

80

Catalog Number

C1500823

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359513377

Dimensions

Capacity - Plate Size (SQ)

12 in

Dimensions

12.00 in x 12.00 in x 10.50 in

Height

10.5 in

Length

12 in

Shaft Size

SS200

Weight

38.1 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

150 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

150 lb/kN

Capacity - Plate Grade

80

Operational

Compression Method

Full Tension/Compression

Configuration

Cap Mates With

SS200

Logistics

Pallet Quantity

50