Image of C1500465 SS5/SS150 New Construction Cap

SS5/SS150 New Construction Cap

Brand: CHANCE Foundation Solutions

Catalog ID: C1500465

Cap, NC, SS5/SS150, 0.5x6x6 One Hole.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS5/SS150 Tension/Compression Cap
  • Finish: Non-galvanized
  • No Hardware Included
  • Building Code Approved
  • Working Load: 40 kip compression, 20 kip tension

General

Application

Helical Anchoring

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

40 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

20 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500465

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359367802

Dimensions

Capacity - Plate Size (SQ)

6 in

Dimensions

6.00 in x 6.50 in x 6.00 in

Height

6 in

Length

6 in

Shaft Size

SS5/ SS150

Weight

10.1 lb

Width

6.5 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

40 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

20 lb/kN

Capacity - Plate Grade

50

Operational

Compression Method

Full Tension/Compression

Logistics

Pallet Quantity

100