1.25" Square Shaft Extension (SS125), 5ft, Mill Finish
Image of C1500554NG 1.25" Square Shaft Extension (SS125), 5ft, Mill Finish
Image of C1500554NG 1.25" Square Shaft Extension (SS125), 5ft, Mill Finish

1.25" Square Shaft Extension (SS125), 5ft, Mill Finish

Brand: CHANCE Foundation Solutions

Catalog ID: C1500554NG

SS125 Helical pile extension; 1.25" square shaft; No Helix; Length - 5 ft (60"); Ungalvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Mill Finish
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1500554NG

Coating

Ungalvanized

Finish Type

Ungalvanized

Holding Capacity Soil (Kt)

10

Product Family

SS125

Product Type

Square Shaft Extension

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Anchor Extensions

UPC

096359513155

Dimensions

Depth

1.25 in

Dimensions

60.00 in x 1.25 in x 1.25 in

Height

1.25 in

Length

60 in

Length - Effective

57.75 in

Weight

27.7 lb

Width

1.25 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Holding Capacity Soil (Kt)

10