Image of C1500175 1.5" Square Shaft Extension (SS150), 10ft

1.5" Square Shaft Extension (SS150), 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500175

SS150 Helical pile extension; 1.5" square shaft; No Helix; Length - 10 ft (120"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1500175

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359012153

Dimensions

Dimensions

2.50 in x 3.50 in x 120.00 in

Height

120 in

Length

2.5 in

Length - Effective

119.69 in

Weight

81 lb

Width

3.5 in

Force Related

Holding Capacity Soil (Kt)

10

Logistics

Pallet Quantity

30