Image of C1500177 1.5" Square Shaft Helical Extension (SS 150), 14/14 x 7ft

1.5" Square Shaft Helical Extension (SS 150), 14/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500177

SS150, 84" long with 14",14" helices.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500177

Coating

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359012177

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Dimensions

14.00 in x 14.00 in x 84.00 in

Height

84 in

Length

14 in

Length - Effective

80.19 in

Weight

93.3 lb

Width

14 in

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2

Logistics

Pallet Quantity

12