text.skipToContent text.skipToNavigation

1.5" Square Shaft Helical Extension(SS 150), 14/14/14 x 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1100475

SS150, 123" long with 14",14",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Galvanized
Number of Helices 3
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359009825

Dimensions

Anchor Helix Diameter(s) 14 in - 14 in - 14 in
Length 123.000 in
Weight 138.837 lb

Logistics

Pallet Quantity 12
Standard Package 1

Resources/Downloads