
Brand: CHANCE Foundation Solutions
Catalog ID: C1100690NG
The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Capacity - Plate Grade
50
Catalog Number
C1100690NG
Coating
Ungalvanized
Finish Type
Ungalvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
10
Number of Helices
2
Shaft Type
SS
Torque Rating
5700 ft-lbs
Type
Anchor Extensions
UPC
096359766001
Anchor Helix Diameter(s)
8 in - 8 in
Depth
8 in
Dimensions
60.00 in x 8.00 in x 8.00 in
Height
8 in
Length
60 in
Length - Effective
57.19 in
Weight
51.3 lb
Width
8 in
Capacity - Plate Grade
50
Holding Capacity Soil (Kt)
10
Number of Helices
2