1.75" Square Shaft Extension (SS175), Bldg Code, 3-1/2ft
2

1.75" Square Shaft Extension (SS175), Bldg Code, 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500183

SS175 Helical pile extension; 1.75" square shaft; No Helix; Length - 3-1/2 ft (42"); Galvanized; Building Code Approved.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1500183

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359012245

Dimensions

Depth

1.75 in

Dimensions

42.00 in x 1.75 in x 1.75 in

Height

1.75 in

Length

42 in

Length - Effective

36.8 in

Weight

37.6 lb

Width

1.75 in

Certifications And Compliance

CCMC Compliant?

CCMC 13193-R

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Holding Capacity Soil (Kt)

10

Logistics

Pallet Quantity

24