Image of C1502206 2" Square Shaft Extension (SS200), 10ft

2" Square Shaft Extension (SS200), 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502206

SS200, 10' (3048 mm) ft long with no helix

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Formerly C1100566

General

Application

Helical Anchoring

Catalog Number

C1502206

Coating

Galvanized

EU RoHS Indicator

No

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

Dimensions

Dimensions

2.00 in x 2.00 in x 120.00 in

Height

120 in

Length

2 in

Weight

147.412 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Logistics

Pallet Quantity

12

Standard Package

1