Image of P0010041P Hardware, Hex Bolt, (SS5/SS150), 3/4-10 UNC-2A x 3"

Hardware, Hex Bolt, (SS5/SS150), 3/4-10 UNC-2A x 3"

Brand: CHANCE Foundation Solutions

Catalog ID: P0010041P

Bolt Hex Head, 3/4" (19.1 mm) diameter, 3" (76.2 mm) long galvanized, use with SS5/SS150 extensions/adapters.

Bolt used with Chance SS5 and SS150 Square Shaft anchor anchor segments.

Hardware used with SS5 Extensions and Guy Adapters

General

Application

Helical Anchoring

Catalog Number

P0010041P

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Anchor Extensions

UPC

096359106166

Dimensions

Dimensions

0.75 in x 0.75 in x 3.00 in

Height

3 in

Length

0.75 in

Weight

0.5 lb

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Carton Quantity

50

Standard Package

1