Image of C1500961 Extension Displacement Plate, RS2875 Micropile, 5.9"

Extension Displacement Plate, RS2875 Micropile, 5.9"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500961

RS2875 WASHER, PULLDOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS2875
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C1500961

Shaft Type

RS

Type

HPDM Plates

UPC

096359855897

Dimensions

Height

5.9 in

Length

5.9 in

Weight

2.2 lb

Logistics

Carton Quantity

20