Digger Lead Displacement Plate, SS5/SS150 Micropile, 7" Cased
Image of C15004240101 Digger Lead Displacement Plate, SS5/SS150 Micropile, 7" Cased
Image of C15004240101 Digger Lead Displacement Plate, SS5/SS150 Micropile, 7" Cased
Image of C15004240101 Digger Lead Displacement Plate, SS5/SS150 Micropile, 7" Cased

Digger Lead Displacement Plate, SS5/SS150 Micropile, 7" Cased

Brand: CHANCE Foundation Solutions

Catalog ID: C15004240101

Lead Section Digger Plate, 7 inch dia.; For use with SS5/SS150 Helical Pulldown Micropile; Cased

The Chance Helical Pulldown Micropile (HPM) is a patented deep foundation solution used to form a grout column around the shaft of a standard square or round shaft helical pile without the need to excavate or haul away spoils. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS150
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate
  • Cased

General

Application

Helical Anchoring

Catalog Number

C15004240101

Product Family

SS150

Product Type

HPM Diggers

Shaft Type

SS

Type

HPDM Plates

UPC

096359533238

Dimensions

Height

7 in

Length

7 in

Weight

5.1 lb

Certifications And Compliance

Building Code Evaluated

No

Logistics

Pallet Quantity

160