- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Hardware
- Square Shaft (SS 200) Hardware
Item Added to Your Cart!
Square Shaft (SS 200) Hardware
By CHANCE Foundation Solutions
Catalog ID: P0011445P
Square Shaft (SS 200) Hardware
By CHANCE Foundation Solutions
Catalog ID:
P0011445P
Bolt Hex Head, 1.125" (28.57 mm) diameter, 4.25" (108 mm) long galvanized, use with SS200 guy adapter and extension.
Hardware used with Extension
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Type | Bolts |
UPC | 096359322498 |
Dimensions
Weight | 1.600 lb |
Logistics
Standard Package | 1 |
Resources and Downloads
ISO Certificates
Please wait, preparing to download your file.
Related Products