text.skipToContent text.skipToNavigation

Square Shaft (SS200) Nut Replacement

by CHANCE Foundation Solutions 

Catalog ID: P0010030P

Jam Nut, 1.125" (28.57 mm) diameter, galvanized, use with SS200 extensions and adapters.

  • Hardware used with SS200 Extensions and Guy Adapters
  • Product Details

    General

    Application SS200
    Coating Galvanized
    Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
    Type Nuts
    UPC 096359322399

    Dimensions

    Weight 0.300 lb

    Logistics

    Standard Package 1

    Resources/Downloads