Image of C1500169 1.5" Square Shaft Lead (SS150), 8/10/12 x 5ft
Buy America(n) Qualified

1.5" Square Shaft Lead (SS150), 8/10/12 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500169

SS150, 60" long with 8",10",12" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation