Image of T1100521 1.5" Square Shaft Lead (SS150), 8/10/12/14 x 10ft

1.5" Square Shaft Lead (SS150), 8/10/12/14 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1100521

SS150, 10' (3048 mm) long with 8",10",12",14" helices

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Catalog Number

T1100521

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Material Type

Non-Standard

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

7000 ft-lbs

Type

Lead Sections

UPC

096359055648

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Dimensions

14.00 in x 14.00 in x 120.00 in

Height

120 in

Length

14 in

Weight

126.66 lb

Width

14 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Configuration

Number of Helices

4

Logistics

Pallet Quantity

12

Standard Package

1