Image of C1501833 1.5" Square Shaft Lead (SS150), ROCK-IT, 10/12 x 5ft

1.5" Square Shaft Lead (SS150), ROCK-IT, 10/12 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1501833

SS150 ROCK-IT lead section; 1.5" square shaft; 2 Helix - 10/12"; Length - 5 ft (60"); Galvanized

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Carbide tip is added to the lead section to help with installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1501833

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

2

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Lead Sections

UPC

096359766216

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in

Depth

12 in

Dimensions

60.00 in x 12.00 in x 12.00 in

Height

12 in

Length

60 in

Length - Effective

59.45 in

Weight

69.67 lb

Width

12 in

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

2