Image of C1100235 1.75" Square Shaft Lead (SS175), 8/10/12 X 5ft
Image of C1100235 1.75" Square Shaft Lead (SS175), 8/10/12 X 5ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
Buy America(n) Qualified

1.75" Square Shaft Lead (SS175), 8/10/12 X 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100235

SS175 Helical pile lead section; 1.75" square shaft; 3 Helix - 8/10/12"; Length - 5 ft (60"); Galvanized.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1100235

Coating

Galvanized

Finish Type

Galvanized

Material Type

Standard

Number of Helices

3

Product Family

SS175

Product Type

Square Shaft Lead

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359009702

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Depth

12 in

Dimensions

60.00 in x 12.00 in x 12.00 in

Height

12 in

Length

60 in

Weight

80.752 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12

Standard Package

1