Image of C1500401 1.75" Square Shaft Lead (SS175), 8/10/12 x 7ft
Buy America(n) Qualified

1.75" Square Shaft Lead (SS175), 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500401

SS175, 84" long with 8",10",12" helices.

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500401

Coating

Galvanized

Finish Type

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359294108

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

11.75 in x 11.75 in x 84.00 in

Height

84 in

Length

11.75 in

Length - Effective

76.3 in

Weight

101.3 lb

Width

11.75 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

ICC-ES Evaluated

ESR 2794

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12