Image of C1100505 1.75" Square Shaft Lead (SS175), 14/14/14, 10ft

1.75" Square Shaft Lead (SS175), 14/14/14, 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100505

SS175 Helical pile lead section; 1.75" square shaft; 3 Helix - 14/14/14"; Length - 10 ft (120"); Galvanized.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1100505

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Number of Helices

3

Pipe Type

Square Bar

Style

Square Shaft (SS 175) Anchor

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359009856

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in - 14 in

Dimensions

14.00 in x 14.00 in x 120.00 in

Foundation Diameter

1.75 in

Foundation Length

124 in

Height

120 in

Length

14 in

Weight

167 lb

Width

14 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12

Standard Package

1