

Brand: CHANCE Foundation Solutions
Catalog ID: C1100557
Secure your helical anchoring system with the CHANCE® SS200 Chain Shackle. Designed for deadend connections to SS200 anchors, this hot-dip galvanized shackle offers corrosion resistance, dependable load transfer, and long-term durability in demanding utility and anchoring applications.
Application
Helical Anchoring
Catalog Number
C1100557
Coating
Galvanized
Material Type
Non-Standard
Product Family
SS200
Product Type
Shackles
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Type
Shackles
UPC
096359009900
Dimensions
6.625 in x 3.25 in x 8.25 in
Height
8.25 in
Length
6.625 in
Weight
11.76 lb
Width
3.25 in
Building Code Evaluated
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Pallet Quantity
160
Standard Package
4