Image of PSP1501020P Replacement Hardware, Heavy Hex Bolt, 5/8-11 UNC x 4.5"
Image of PSP1501020P Replacement Hardware, Heavy Hex Bolt, 5/8-11 UNC x 4.5"
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation

Replacement Hardware, Heavy Hex Bolt, 5/8-11 UNC x 4.5"

Brand: CHANCE Foundation Solutions

Catalog ID: PSP1501020P

Hardware, Bolt, Hex Head, ASTM A325, 5/8 - 11UNC x 4.5", 1.5" thread, Galvanized

Hardware Package.

Finish: Galvanized

General

Application

Helical Anchoring

Catalog Number

PSP1501020P

Coating

Galvanized

Finish Type

Galvanized

Product Family

Bolts

Product Type

Hardware

Type

Underpinning

UPC

096359761846

Dimensions

Length

4.5 in

Weight

0.5 lb

Certifications And Compliance

Building Code Evaluated

No