
Brand: CHANCE Foundation Solutions
Catalog ID: T1120514
Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.
Application
Helical Anchoring
Base Plate Shape
Square
Bolt Hole Type
Slotted
Catalog Number
T1120514
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Ground Lug Hole
Yes
Number of Bolt Slots
4
Pipe Type
Round Pipe
Type
Lighting Foundation Anchors
UPC
096359235767
With Hardware
T1120393
Base Plate Dimensions
13 in
Base Plate Thickness
0.75 in
Bolt Length
3.5 in
Cableway Distance From Base
18 in
Cableway Length
3 in
Cableway Width
1.5 in
Center hole dimensions
3.6 in
Diameter - Bolt
0.75 in
Diameter - Bolt Circle
6 -14 in
Dimensions
13.00 in x 13.00 in x 56.75 in
Foundation Diameter
4 in
Foundation Length
56 in
Ground Lug Distance From Base
2 in
Height
56.75 in
Length
13 in
Weight
80 lb
Width
13 in
EU RoHS Indicator
No
Base Plate Shape
Square
Bolt Hole Type
Slotted
Ground Lug Hole
Yes
Number of Bolt Slots
4
With Hardware
T1120393
Pallet Quantity
20
Standard Package
1