- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Lighting Foundation Anchors
- Lighting Foundation, 8-5/8" OD x 84" Long
Lighting Foundation, 8-5/8" OD x 84" Long
Catalog ID: T1120837

The CHANCE® Instant Foundation are pre-engineered helical piles specifially designed for a above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accesibility for utiliti services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate with various trades, equipment or weather.
- Fixed 13" Bolt Circle
- 2 holes, 1" Dia x 2-1/2" Long
Add to Project List
More Options
Product Details
General
Application | Helical Anchoring |
Base Plate Shape | Square |
Bolt Hole Type | Tapped Bolt Hole |
Coating | Galvanized, ASTM A-153 |
Ground Lug Hole | No |
Hardware Packaging | Installed |
Number of Bolt Holes | 2 |
Pipe Type | Round Pipe |
Type | Lighting Foundation Anchors |
UPC | 096359516316 |
Dimensions
Base Plate Dimensions | 17.50 in |
Base Plate Thickness | 0.750 in |
Bolt Length | 2.50 in |
Center hole dimensions | 5.00 in |
Diameter - Bolt | 1 in |
Diameter - Bolt Circle | 13 in |
Foundation Diameter | 6.630 in |
Foundation Length | 84 in |
Weight | 190.000 lb |
Logistics
Pallet Quantity | 9 |
Standard Package | 1 |
Resources and Downloads
Literature
ISO Certificates
Sales Drawings
Videos
CHANCE Instant Foundation & Concrete Collar (VI04163E0520)
SLF (VI04173E1021)
CHANCE® Instant Foundation System (VI04150E_14L)
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations (VI04121E)
CHANCE® Street Light Foundation Installation (VI04144E_69L)
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1) (VI04059)
CHANCE® Streetlight Foundation (VI04147E0719)
Engineered Advantages of Instant Foundations (CENT-CV-VI-EN-00424)
Case Studies
Engineering Drawing
Please wait, preparing to download your file.