Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 7 ft
Image of T1120424 Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 7 ft

Pole Base Foundation, 15.75" sq BP, 8-5/8" OD x 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1120424

Streetlight Foundation (SLF) 8.625 OD x 84" Long, 1" thick x 15-3/4" square baseplate, fixed circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 15" Bolt Circle
  • 4 holes, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Drilled Hole

Catalog Number

T1120424

Coating

Galvanized, ASTM A-153

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Holes

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359056331

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

18 in

Cableway Length

18 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

15 in

Dimensions

15.75 in x 15.75 in x 85.00 in

Foundation Diameter

8.63 in

Foundation Length

84 in

Height

85 in

Length

15.75 in

Weight

224 lb

Width

15.75 in

Configuration

Base Plate Shape

Square

Bolt Hole Type

Drilled Hole

Ground Lug Hole

No

Number of Bolt Holes

4

Logistics

Pallet Quantity

9

Standard Package

1