- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Products
- Solutions
- Solutions
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Contact Us
- Contact Us
- Products
- Power & Utilities
- Anchoring & Foundations
- Lighting Foundation Anchors
- Streetlight Foundation, 6-5/8" OD x 60" Long
Item Added to Your Cart!
Streetlight Foundation, 6-5/8" OD x 60" Long
by CHANCE Foundation Solutions
Catalog ID: T1120575
Streetlight Foundation, 6-5/8" OD x 60" Long
by CHANCE Foundation Solutions
Catalog ID: T1120575
SLF, 6-5/8" OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included
- Variable 8" - 14" Bolt Circle
- 4 slots, 3/4" Dia x 3-1/2" Long
Product Details
General
Base Plate Shape | Square |
Bolt Hole Type | Slotted |
Coating | Galvanized, ASTM A-153 |
Ground Lug Hole | No |
Hardware Packaging | Installed |
Number of Bolt Slots | 4 |
Pipe Type | Round Pipe |
Type | Lighting Foundation Anchors |
UPC | 096359371571 |
Dimensions
Base Plate Dimensions | 12.00 in |
Base Plate Thickness | 0.750 in |
Bolt Length | 3.50 in |
Cableway Distance From Base | 12 in |
Cableway Length | 12.00 in |
Cableway Width | 2.50 in |
Center hole dimensions | 5.00 in |
Diameter - Bolt | 0.75 in |
Diameter - Bolt Circle |
|
Foundation Diameter | 6.630 in |
Foundation Length | 60 in |
Weight | 130.000 lb |
Logistics
Standard Package | 1 |
Resources/Downloads
Videos
Anchor/Pile Installation Tools
Sales Drawings
Engineering Drawing
Please wait, preparing to download your file.
Related Products