Streetlight Foundation Collar, 24" H x 24" DIA, TAN
Image of C1122610TAN Streetlight Foundation Collar, 24" H x 24" DIA, TAN

Streetlight Foundation Collar, 24" H x 24" DIA, TAN

Brand: CHANCE Foundation Solutions

Catalog ID: C1122610TAN

Streetlight Foundation (SLF) , COLLAR, 24" H x 24" DIA, Concrete TAN.

Never pour concrete again! Designed to enhance the appearance and functionality of streetlight foundations, Chance® Precast Collars are an ideal, ready-made solution to specify in conjunction with Chance Instant Foundations.

Pre-cast concrete collar provides a clean, finished look while offering protection for light pole/bollard

General

Application

Helical Anchoring

Catalog Number

C1122610TAN

Coating

Tan, concrete

Size

24" H x 24" DIA

Type

Lighting Foundation Anchors

Dimensions

Dimensions

24.00 in x 24.00 in x 24.00 in

Height

24 in

Length

24 in

Size

24" H x 24" DIA

Width

24 in