Image of PSA2032N 3500 Underfooter Bracket with Vertical Leg Kit

3500 Underfooter Bracket with Vertical Leg Kit

Brand: Atlas

Catalog ID: PSA2032N

3500 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Flow Coat

General

Application

Resistance Anchoring

Catalog Number

PSA2032N

Coating

Galvanized

Finish Type

  • Galvanized
  • Flow Coat

Series

Atlas Resistance®

Shaft Type

RS

Strength Rating - Ultimate

43000 lb

Type

Kits

UPC

096359514169

Dimensions

Diameter - Pipe

3.5 in

Length

168 in

Weight

196.9 lb

Width - Wing

8 in

Force Related

Strength Rating - Ultimate

43000 lb