Image of PSA1216 4000 Pier Sleeve

4000 Pier Sleeve

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1216

4000 Galvanized Pier Sleeve.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Plain Pier Sleeve only for RS4000 series
  • Finish: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA1216

Coating

Galvanized

Shaft Type

RS

Type

Pier Sleeves

UPC

096359766452

Dimensions

Dimensions

41.88 in x 4.00 in x 4.00 in

Height

4 in

Length

41.88 in

Weight

31.4 lb

Width

4 in