This adapter is used to connect two tools having incompatible bolt circles: One with a 5 1/4" bolt circle and one with a 7 5/8" bolt circle. This adapter can withstand installation torques up to 10,000 ft.-lb.
Back to All Tools