Image of C1500601 1.25" Square Shaft Lead (SS125), 14 x 5ft
Image of C1500601 1.25" Square Shaft Lead (SS125), 14 x 5ft
play
Image of C1500601 1.25" Square Shaft Lead (SS125), 14 x 5ft
+1
Image of C1500601 1.25" Square Shaft Lead (SS125), 14 x 5ft

1.25" Square Shaft Lead (SS125), 14 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500601

SS125, 60" long with 14" helix.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500601

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Lead Sections

UPC

096359513230

Dimensions

Anchor Helix Diameter(s)

14 in

Length

60 in

Length - Effective

60 in

Weight

43 lb

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools