Image of C1500566SS 1.25" Square Shaft Lead (SS125), WALL, 12 SS
Image of C1500566SS 1.25" Square Shaft Lead (SS125), WALL, 12 SS
play

1.25" Square Shaft Lead (SS125), WALL, 12 SS

Brand: CHANCE Foundation Solutions

Catalog ID: C1500566SS

SS125, WALL, with 12" seashell helix.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

50

Catalog Number

C1500566SS

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sea Shell

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Lead Sections

Dimensions

Anchor Helix Diameter(s)

12 in

Length

9.63 in

Length - Effective

5.78 in

Weight

15.1 lb

Logistics

Carton Quantity

4

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools