Image of C1500144 1.5" Square Shaft Extension (SS150), 3-1/2ft
Image of C1500144 1.5" Square Shaft Extension (SS150), 3-1/2ft
Buy America(n) Qualified

1.5" Square Shaft Extension (SS150), 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500144

SS150, 42" long no helix.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1500144

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359011910

Dimensions

Dimensions

42.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

42 in

Length - Effective

37.44 in

Weight

27.2 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

50