Image of C1500145 1.5" Square Shaft Extension (SS150), 5ft

1.5" Square Shaft Extension (SS150), 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500145

SS150, 60" long no helix.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Catalog Number

C1500145

Coating

Galvanized

Finish Type

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359011927

Dimensions

Dimensions

3.50 in x 2.50 in x 60.00 in

Height

60 in

Length

3.5 in

Length - Effective

57.19 in

Weight

39.9 lb

Width

2.5 in

Force Related

Holding Capacity Soil (Kt)

10

Logistics

Pallet Quantity

50