Image of C1500146 1.5" Square Shaft Extension (SS150), 7ft
Image of C1500146 1.5" Square Shaft Extension (SS150), 7ft
Buy America(n) Qualified

1.5" Square Shaft Extension (SS150), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500146

SS150, 84" long no helix.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1500146

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359011934

Dimensions

Dimensions

84.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

84 in

Length - Effective

80.19 in

Weight

54.3 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

40