Image of C1500009 1.5" Square Shaft Extension (SS5), 7ft
Image of C1500009 1.5" Square Shaft Extension (SS5), 7ft

1.5" Square Shaft Extension (SS5), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500009

SS5, 84" long no helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500009

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359011538

Dimensions

Dimensions

84.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

84 in

Length - Effective

80.19 in

Weight

56.6 lb

Width

3.5 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

40