Image of C1502196 2" Square Shaft Lead (SS200), 6/8/10 x 5ft
* Representative image
Image of C1502196 2" Square Shaft Lead (SS200), 6/8/10 x 5ft
play
Image of C1502196 2" Square Shaft Lead (SS200), 6/8/10 x 5ft
Image of C1502196 2" Square Shaft Lead (SS200), 6/8/10 x 5ft

2" Square Shaft Lead (SS200), 6/8/10 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502196

SS200, 5' (1524 mm) long with 6",8",10" helices

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Formerly C1100569

Product details

General

Application

Helical Anchoring

Catalog Number

C1502196

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

Dimensions

Anchor Helix Diameter(s)

6 in - 8 in - 10 in

Length

60 in

Weight

95.305 lb

Logistics

Pallet Quantity

12

Standard Package

1

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools