Image of C1500425 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7" CASED
* Representative image
Image of C1500425 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7" CASED
Image of C1500425 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7" CASED

2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7" CASED

Brand: CHANCE Foundation Solutions

Catalog ID: C1500425

SS200 DIGGER, 7 INCH, PULL DOWN PILE. CASED

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS200
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate
  • Cased

Product details

General

Application

Helical Anchoring

Catalog Number

C1500425

Shaft Type

SS

Type

HPDM Plates

UPC

096359294160

Dimensions

Weight

5.2 lb

Logistics

Carton Quantity

15

Pallet Quantity

240