Image of C1500391 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7"
Image of C1500391 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7"

2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 7"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500391

SS200 DIGGER, 7 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS200
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C1500391

Shaft Type

SS

Type

HPDM Plates

UPC

096359243434

Dimensions

Weight

3.5 lb

Logistics

Pallet Quantity

480

Resources and downloads